下载文档 () / 20
动力,因我们而不同*

EMPS019 RED

Eaton Crouse-Hinds series EMPS pushbutton operator, Short, Red, Single pushbutton, single operator, One contact block

常用规格

Product Name
Eaton Crouse-Hinds series EMPS pushbutton operator
Catalog Number
EMPS019 RED
UPC
782274786780
Product Length/Depth
5.13 in
Product Height
2.06 in
Product Width
2.06 in
Product Weight
0.4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Assembly style
Short
Color
Red
Operator style
Single pushbutton, single operator
Special features
One contact block

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。