下载文档 () / 20
动力,因我们而不同*

EMPS069 HN OF AU

Eaton Crouse-Hinds series EMPS selector switch operator, Short, Hand-Off-Auto, Three-position selector switch, One contact block

常用规格

Product Name
Eaton Crouse-Hinds series EMPS selector switch operator
Catalog Number
EMPS069 HN OF AU
UPC
782274424354
Product Length/Depth
4.81 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.65 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class I, Division 1
Class II, Division 2
Class III
NEMA Rating
7
9
3
Assembly style
Short
Indicating plate markings
Hand-Off-Auto
Operator style
Three-position selector switch
Special features
One contact block

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。