下载文档 () / 20
动力,因我们而不同*

EN2997RS72016A8

Aluminum jam nut receptacle, Nickel plating, without male contacts; EN2997RS72016A8

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997RS72016A8
Product Length/Depth
44.8 mm
Product Height
44.9 mm
Product Width
44.8 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Insert material
Thermoplastic
Layout
16
Plating
Nickel
Shell material
Aluminium
Shell size
20
Mating cycles
250
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
16
Nut material
Aluminium
Salt spray
48 hour
Working voltage (Vrms)
1500 V

导出产品规格