下载文档 () / 20
动力,因我们而不同*

EN2997SE70803A6

Stainless steel jam nut receptacle, without male contacts; EN2997SE70803A6

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997SE70803A6
Product Length/Depth
24.8 mm
Product Height
24.9 mm
Product Width
24.8 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Coupling type
Thread
Insert material
Thermoplastic
Layout
3
Plating
Passivated
Shell material
Stainless Steel
Shell size
8
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
3
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格