下载文档 () / 20
动力,因我们而不同*

EN2997SE71212M6

Stainless steel jam nut receptacle, with male contacts; EN2997SE71212M6

常用规格

Product Name
Eaton Souriau EN2997 / 853 series milaero connectors
Catalog Number
EN2997SE71212M6
Product Length/Depth
32.7 mm
Product Height
32.8 mm
Product Width
32.7 mm
Product Weight
0 g

产品规格

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Insert material
Thermoplastic
Layout
12
Plating
Passivated
Shell material
Stainless Steel
Shell size
12
Mating cycles
500
Operating temperature - max
260 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
12
Nut material
Aluminium
Salt spray
500 hour
Working voltage (Vrms)
1500 V

导出产品规格