下载文档 () / 20
动力,因我们而不同*

EN3155004M1616

male crimp contact, 260°C, size #16 for wire 16AWG; EN3155004M1616

常用规格

Catalog Number
EN3155004M1616
Product Length/Depth
20.8 mm
Product Weight
0 g

产品规格

Contact gender
Pin (Male)
Contact plating
Gold
Contact size
16 AWG
Contact type
Crimp

导出产品规格