下载文档 () / 20
动力,因我们而不同*

EN3155005F2020

female crimp contact, 260°C, size #20 for wire 20AWG; EN3155005F2020

常用规格

Catalog Number
EN3155005F2020
Product Length/Depth
15.9 mm
Product Weight
0 g

产品规格

Contact gender
Socket (Female)
Contact plating
Gold
Contact size
20 AWG
Contact type
Crimp

导出产品规格