male crimp contact, 200°C, size #12 for wire 18AWG; EN3155018M1218
Catalog Number |
EN3155018M1218
|
Product Length/Depth |
20.6 mm
|
Product Weight |
0 g
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact size |
12 AWG
|
Contact type |
Crimp
|