male crimp contact, 200°C, size #20 for wire 22AWG; EN3155018M2022
Catalog Number |
EN3155018M2022
|
Product Length/Depth |
18.2 mm
|
Product Weight |
0 g
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold
|
Contact size |
20 AWG
|
Contact type |
Crimp
|