female crimp contact, 200°C, size #12 for wire 12AWG; EN3155019F1212
Catalog Number |
EN3155019F1212
|
Product Length/Depth |
18.4 mm
|
Product Weight |
0 g
|
Contact gender |
Socket (Female)
|
Contact plating |
Gold
|
Contact size |
12 AWG
|
Contact type |
Crimp
|