知识搜索
下载文档 () / 20
动力,因我们而不同*

ENR12151 GFI

Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit, 15A, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 1/2", 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR-GFCI kit
Catalog Number
ENR12151 GFI
UPC
662276253278
Product Length/Depth
8 in
Product Height
6.72 in
Product Width
7.56 in
Product Weight
0.999 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Amperage Rating
15A
Voltage rating
125 Vac
Style
Dead end
Trade size
1/2"
NEMA configuration
5-15R
Number of gangs
Two-gang
Material
Copper-free aluminum
Frequency rating
50-400 Hz

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。