下载文档 () / 20
动力,因我们而不同*

ENR21201 M4

Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 3/4", 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENR21201 M4
UPC
662276173859
Product Length/Depth
6.78 in
Product Height
6.75 in
Product Width
3.5 in
Product Weight
1 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
7
9
12
Amperage Rating
20A
Voltage rating
125 Vac
Cover type
Single
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Trade size
3/4"
Frequency rating
50-400 Hz
NEMA configuration
5-20R

导出产品规格