下载文档 () / 20
动力,因我们而不同*

ENR31152 M4

Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 6-15R, Single-gang, Dead end, 1", 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly
Catalog Number
ENR31152 M4
UPC
662276647992
Product Length/Depth
3.5 in
Product Height
6.75 in
Product Width
6.88 in
Product Weight
4 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class II, Division 1
Class I, Division 2
Class I, Division 1
Class III
NEMA Rating
9
12
7
3
3R
Amperage Rating
15A
Voltage rating
250 Vac
Cover type
Single
Material
Copper-free aluminum
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Frequency rating
50-400 Hz
NEMA configuration
6-15R

导出产品规格