知识搜索
下载文档 () / 20
动力,因我们而不同*

ENRX22151 GFI S752

Eaton Crouse-Hinds series Ark-Gard ENRX-GFCI kit, 15A, 5 mA, Copper-free aluminum, 5-15R, Two-gang, Epoxy powder finish, Dead end, 3/4", 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Ark-Gard ENRX-GFCI kit
Catalog Number
ENRX22151 GFI S752
UPC
662277140591
Product Length/Depth
7.25 in
Product Height
6.97 in
Product Width
7.5 in
Product Weight
9.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
15A
Voltage rating
125 Vac
Style
Dead end
Trade size
3/4"
NEMA configuration
5-15R
Number of gangs
Two-gang
Material
Copper-free aluminum
Ground trip current
5 mA
Special features
Epoxy powder finish

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。