下载文档 () / 20
动力,因我们而不同*

EP-400011

Eaton Box-PC, 2 x Ethernet, 4 x USB3.0, 1 x RS-232, Windows 10, Galileo or 3rd party

常用规格

Product Name
Eaton XP Panel PC
Catalog Number
EP-400011
Product Length/Depth
55 mm
Product Height
170 mm
Product Width
92.3 mm
Product Weight
1.15 kg
Certifications
CE
UKCA
UL
UL File No.: E205091
Certified by UL for use in Canada
UL report applies to both US and Canada
UL 61010-1
RoHS

产品规格

Type
Industrial PC
Features
Customer individual configuration
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Other storage media
Enclosure material
Aluminum (die-cast)
Enclosure type
Box
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
92.5 mm
Front height
170 mm
Main memory - max
8 MB
Memory capacity (hard disc)
0.064 TB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Environmental conditions
Condensation: Non-condensing
Battery runtime
5 years typ.
Voltage type
DC
Operating system
Windows 10
Degree of protection
NEMA 1
IP20
Software
Galileo or 3rd party
Degree of protection (front side)
IP20
Mounting method
Rail mounting possible
Wall mounting/direct mounting
Number of slots
1 (for SD-Card)
Interfaces
Ethernet (10/100/1000 Mbps)
4 x USB 3.0
1 x DP
1 x HDMI
1 x RS232/RS422/485
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
4
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of storage media bays
1
Number of system buttons
0
Operating temperature - max
45 °C
Operating temperature - min
0 °C
Processor clock rate
2 GHz
Preinstalled operating system
Windows 10
Processor type
Intel Atom
Static heat dissipation, non-current-dependent Pvs
31.2 W
Supply voltage at DC - max
28 VDC
Supply voltage at DC - min
20 VDC
Width of the front
55 mm
Product category
Panel PC
Protocol
EtherNet/IP
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Number of free PCIe-slots
0

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。