下载文档 () / 20
动力,因我们而不同*

EP-400083

DILMT17(400/415V50/60HZ)

常用规格

Product Name
Eaton Moeller® series DILMT Contactor
Catalog Number
EP-400083
Product Length/Depth
97.5 mm
Product Height
82 mm
Product Width
36 mm
Product Weight
0.36 kg
Certifications
CE

产品规格

Operating frequency
3600 mechanical Operations/h (AC operated)
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V AC
Application
Contactors for Motors
Product category
Contactors
Electrical connection type of main circuit
Screw connection
Voltage type
AC
Degree of protection
IP20
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
3
Rated control supply voltage (Us) at AC, 50 Hz - max
415 V
Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 60 Hz - max
415 V
Rated control supply voltage (Us) at AC, 60 Hz - min
400 V
Overvoltage category
III
Pick-up voltage
0.85 - 1.1 V AC x Uc
Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V
25 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
17 A
Rated operational power at AC-3, 380/400 V, 50 Hz
7.5 kW
Operating voltage at AC, 50 Hz - min
24 V
Operating voltage at AC, 50 Hz - max
690 V
Operating voltage at AC, 60 Hz - min
24 V
Operating voltage at AC, 60 Hz - max
690 V

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。