下载文档 () / 20
动力,因我们而不同*

EP-400088

DX-PHF34-010

常用规格

Product Name
Eaton DX Passive harmonic filter
Catalog Number
EP-400088
Product Length/Depth
375 mm
Product Height
235 mm
Product Width
121 mm
Product Weight
15 kg
Certifications
IEC 61558-1
IEC 61558-2
UL508

产品规格

Used with
DA1
DC1
DE1
DG1
DM1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PE stud
Terminations
Accessory/spare part type
Filter
Altitude
Max. 1000 m
Max. 4000 m with current reduction
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-10 °C
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated inductance
25 mH
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
90 W
Number of phases
3
Mounting position
Free surrounding areas > 50 mm
Vertical or horizontal
Duty factor
100 %
Degree of protection
IP00
Terminal capacity
20 - 6 AWG
1 x (2.5 - 16) mm², solid, Main cables
Insulation class
F
Rated operational voltage (Ue) - max
400 V
Rated operational current (Ie) - max
10 A
Operating temperature details
-10 - 45 °C (up to 70 °C with current derating)
Shock resistance
3 shocks
Shock duration: 11 ms

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。