下载文档 () / 20
动力,因我们而不同*

EP-400122

Eaton Moeller® series M22 Bulkhead interface, RJ45 socket, cat. 6a, Bezel: titanium

常用规格

Product Name
Eaton Moeller® series M22 bulk head interface
Catalog Number
EP-400122
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.042 kg
Certifications
CE
Catalog Notes
RJ45 socket, 1/1, cat. 6a

产品规格

Accessory/spare part type
Accessory
Contact type
1:1
Material
Titanium front ring
Design
RJ45
Electrical accessory type
Other
Rated operational voltage
24 V AC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
750 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-25 °C
Nominal current
1500 A
Nominal voltage - max
50 V
Number of poles
Eight-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。