下载文档 () / 20
动力,因我们而不同*

EP-400156

Eaton Moeller® series MSFS Adapter for MSC-R-PI,32A

常用规格

Product Name
Eaton Moeller® series MSF Accessory Adapter
Catalog Number
EP-400156
Product Length/Depth
200 mm
Product Height
65 mm
Product Width
90 mm
Product Weight
0.229 kg
Certifications
CE

产品规格

Special features
Terminal capacity: 6 mm² (AWG 10)
Type
Busbar adapter
Adapter width
90 mm
Busbar distance
60 mm
Busbar thickness - max
2 mm
Busbar thickness - min
2 mm
Nominal current
32 A
Number of DIN rails
1
Rail width
24 mm
Voltage rating at AC
690 V
Number of poles
Three-pole
Electric connection type
3 conductors AWG 12
Mounting rail armament
1 mounting rail
Rated operation current (Ie)
32 A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。