下载文档 () / 20
动力,因我们而不同*

EP-400209

Eaton Moeller series SLC Signal tower compact, Green, Yellow, Red, 24 V DC, Wall mounting

常用规格

Product Name
Eaton Moeller® series SLC Signal tower compact
Catalog Number
EP-400209
Product Length/Depth
79 mm
Product Height
237 mm
Product Width
61 mm
Product Weight
0.2 kg
Certifications
CE
IEC/EN 60947-5-1
IEC/EN 60529
UL Category Control No.: NKCR, NKCR7
UL File No.: E29184
UL report applies to both US and Canada

产品规格

Type
Complete device
Product Category
SL signal towers
Fitted with:
Push-in
Pollution degree
3
Connection to SmartWire-DT
No
Mounting Method
Wall
Illumination
Continuous LED
Red blinking LED
Decibel
0 dB
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Leakage current
0.003 A
Outside diameter
61 mm
Radiation angle
360 °
Rated operational voltage (Ue) - max
24 V
Rated operational voltage (Ue) - min
24 V
Inrush current max.
470 mA
Color
Black tube
Green
Yellow
Red
Lens color
Green
Yellow
Red
Voltage type
DC
Material
UV Protected material
Mounting position
As required
Degree of protection
IP66
NEMA 4X
Overvoltage category
III
Current consumption
max. 78 mA at 24 V DC
Lifespan, electrical
50,000 h
Light type
Continuous light
Red blinking light
Light modules
LED
Number of modules
1
Rated operational voltage
24 V DC
Terminal capacity
Push-in 6-pole
up to 1,5mm² without plastic collar
up to 0,75mm² with plastic collar
Voltage type of operating voltage
DC
Operating voltage at DC - min
24 V
Operating voltage at DC - max
24 V
Color light 1
Green
Color light 2
Yellow
Color light 3
Red

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。