| Product Name |
Eaton Moeller® series P3 Main switch
|
| Catalog Number |
EP-400925
|
| Product Length/Depth |
130 mm
|
| Product Height |
90 mm
|
| Product Width |
90 mm
|
| Product Weight |
0.506 kg
|
| Certifications |
CSA Class No.: 3211-05
IEC/EN 60204 CSA File No.: 012528 UL 60947-4-1 CSA-C22.2 No. 60947-4-1-14 UL File No.: E36332 VDE 0660 IEC/EN 60947-3 CE IEC/EN 60947 UL CSA-C22.2 No. 94 CSA UL Category Control No.: NLRV |
| Product Category |
Main switch
|
| Features |
Version as emergency stop installation
Version as maintenance-/service switch Version as main switch |
| Actuator color |
Red
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
UV resistance only in connection with protective shield.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Red rotary handle and yellow locking ring
|
| Operating frequency |
1200 Operations/h
|
| Pollution degree |
3
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Rated impulse withstand voltage (Uimp) |
6000 V AC
|
| Rated permanent current at AC-21, 400 V |
80 A
|
| Rated permanent current at AC-23, 400 V |
80 A
|
| Rated uninterrupted current (Iu) |
80 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Switching angle |
90 °
|
| Switching power at 400 V |
55 kW
|
| Voltage per contact pair in series |
60 V
|
| Accessories |
Auxiliary contact or neutral conductor fitted by user.
|
| Rated operational power at AC-3, 500 V, 50 Hz |
45 kW
|
| Device construction |
Built-in device fixed built-in technique
|
| Rated short-time withstand current (Icw) |
2 kA
|
| Electrical connection type of main circuit |
Screw connection
|
| Mounting position |
As required
|
| Actuator type |
Door coupling rotary drive
|
| Ambient operating temperature - max |
50 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature (enclosed) - max |
40 °C
|
| Ambient operating temperature (enclosed) - min |
-25 °C
|
| Assigned motor power at 115/120 V, 60 Hz, 1-phase |
5 HP
|
| Assigned motor power at 200/208 V, 60 Hz, 1-phase |
10 HP
|
| Assigned motor power at 200/208 V, 60 Hz, 3-phase |
15 HP
|
| Assigned motor power at 230/240 V, 60 Hz, 1-phase |
15 HP
|
| Assigned motor power at 230/240 V, 60 Hz, 3-phase |
20 HP
|
| Assigned motor power at 460/480 V, 60 Hz, 3-phase |
50 HP
|
| Assigned motor power at 575/600 V, 60 Hz, 3-phase |
60 HP
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
7.5 W
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
2
|
| Rated conditional short-circuit current (Iq) |
4 kA (Load side)
80 kA (Supply side) |
| Overvoltage category |
III
|
| Control circuit reliability |
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
|
| Degree of protection (front side) |
IP65
|
| Number of poles |
Three-pole
|
| Mounting method |
Flush mounting
|
| Degree of protection |
NEMA 12
|
| Suitable for |
Branch circuits, suitable as motor disconnect, (UL/CSA)
Front mounting 4-hole |
| Functions |
Interlockable
Emergency switching off function |
| Number of switches |
1
|
| Safe isolation |
440 V AC, Between the contacts, According to EN 61140
|
| Screw size |
M5, Terminal screw
|
| Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
|
| Lifespan, mechanical |
100,000 Operations
|
| Load rating |
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor) 1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor) |
| Switching capacity (auxiliary contacts, general use) |
10A, IU, (UL/CSA)
|
| Switching capacity (auxiliary contacts, pilot duty) |
A600 (UL/CSA)
P600 (UL/CSA) |
| Terminal capacity |
1 x (2.5 - 35) mm², solid or stranded
1 x (1.5 - 25) mm², flexible with ferrules to DIN 46228 2 x (2.5 - 10) mm², solid or stranded 2 x (1.5 - 6) mm², flexible with ferrules to DIN 46228 14 - 2 AWG, solid or flexible with ferrule |
| Switching capacity (main contacts, general use) |
100 A, If used with neutral conductor IU = max. 90 A, Rated uninterrupted current max. (UL/CSA)
|
| Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
| Number of auxiliary contacts (normally open contacts) |
2
|
| Number of contacts in series at DC-23A, 120 V |
3
|
| Number of contacts in series at DC-23A, 24 V |
1
|
| Number of contacts in series at DC-23A, 48 V |
2
|
| Number of contacts in series at DC-23A, 60 V |
2
|
| Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3) |
760 A
|
| Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
740 A
|
| Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
880 A
|
| Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) |
520 A
|
| Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3) |
950 A
|
| Rated operating voltage (Ue) - max |
690 V
|
| Rated operating voltage (Ue) - min |
690 V
|
| Rated operational voltage (Ue) at AC - max |
690 V
|
| Short-circuit current rating (basic rating) |
150A, max. Fuse, SCCR (UL/CSA)
10 kA, SCCR (UL/CSA) |
| Short-circuit protection rating |
100 A gG/gL, Fuse, Contacts
|
| Rated operational current (Ie) at AC-21, 440 V |
80 A
|
| Rated operational current (Ie) at AC-23A, 230 V |
80 A
|
| Rated operational current (Ie) at AC-23A, 400 V, 415 V |
80 A
|
| Rated operational current (Ie) at AC-23A, 500 V |
80 A
|
| Rated operational current (Ie) at AC-23A, 690 V |
68 A
|
| Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V |
71 A
|
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
71 A
|
| Rated operational current (Ie) at AC-3, 500 V |
65 A
|
| Rated operational current (Ie) at AC-3, 660 V, 690 V |
23.8 A
|
| Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms |
80 A
|
| Rated operational current (Ie) at DC-23A, 120 V |
25 A
|
| Rated operational current (Ie) at DC-23A, 24 V |
50 A
|
| Rated operational current (Ie) at DC-23A, 48 V |
50 A
|
| Rated operational current (Ie) at DC-23A, 60 V |
50 A
|
| Rated operational current for specified heat dissipation (In) |
80 A
|
| Rated operational power at AC-23A, 400 V, 50 Hz |
30 kW
|
| Rated operational power at AC-3, 380/400 V, 50 Hz |
30 kW
|
| Tightening torque |
26.5 lb-in, Screw terminals
3 Nm, Screw terminals |
| Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
| Housing color |
Gray
|
| Housing material |
Plastic
|