下载文档 () / 20
动力,因我们而不同*

EP-400999

Digital relay module; 5 digital relay outputs; CO

常用规格

Product Name
Eaton XN-322 Relay module
Catalog Number
EP-400999
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.12 kg
Certifications
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

产品规格

Features
Fieldbus connection over separate bus coupler possible
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Number of inputs
0
Explosion safety category for gas
None
Output current
6 A
Mounting method
Rail mounting possible
Number of outputs
5
Voltage type
AC/DC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Input current at signal 1
0 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of outputs (digital)
5
Data transmission type
Relay
Degree of protection
IP20
NEMA 1
System accessory
Yes
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
115 V
Permitted voltage at output - min
0 V
Supply voltage at AC, 50 Hz - max
115 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
0 V
Time delay at signal exchange - max
10 ms
Time delay at signal exchange - min
1 ms

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。