下载文档 () / 20
动力,因我们而不同*

EP-401001

XN-322-4AO-UI - Y7-401001

常用规格

Product Name
Eaton XN-322 Output module
Catalog Number
EP-401001
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.06 kg
Certifications
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

产品规格

Features
Output, voltage
Analog outputs configurable
Fieldbus connection over separate bus coupler possible
Output, current
Output signal configurable
Fieldbus connection over separate bus coupler possible
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Resolution of the analog outputs
16 Bit
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V
Power consumption
3.6 W
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Voltage type
DC
Number of inputs (analog)
0
Degree of protection
IP20
NEMA 1
System accessory
Yes
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
4

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。