下载文档 () / 20
动力,因我们而不同*

EP-401344

Eaton Touch panel XV-102, 24 V DC, 3.5 Inch, 1 x USB, 1 x RS-232, 1 x CAN, Linux, Resistive touch

常用规格

Product Name
Eaton XV-102 Touch panel
Catalog Number
EP-401344
Product Length/Depth
136 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.3 kg
Certifications
IEC/EN 61000-6-4
CE
Certified by UL for use in Canada
IEC/EN 61131-2
CUL
IEC/EN 61000-6-3
UL
UL 508
UL File No.: E205091
DNV
DNV TAA00000NC

产品规格

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
Printer output
1 x RS232 (built-in interface)
Recipes
1 x Ethernet 10/100 Mbps (built-in interfaces)
Message indication
SW interfaces
1 x USB host 2.0 (built-in interface)
Color display
1 x CAN (built-in interfaces)
Fuse type
Built-in fuse (not accessible)
Enclosure material
Plastic
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
19.2 VDC
Width of the front
136 mm
Product category
XV-100
Resolution
  • 320 x 240 px
  • QVGA
Air pressure
795 - 1080 hPa (operation)
Display size
70 x 53 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
512,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
25 mm
Equipment heat dissipation, current-dependent Pvid
7.5 W
Front height
100 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Battery runtime
Back-up of real-time clock: CR 1025 (30 mAh), zero maintenance (soldered)
Voltage type
DC
Conditions of acceptability
The investigated Pollution Degree is: 2
The unit must be supplied via a SELV source.
UL/CSA
The following end-product enclosures are required: Fire
The provided Ethernet Connection is only allowed to connect to inhouse networks.
Operating system
Linux
Software
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Display type
Standard front with standard membrane (fully enclosed)
TFT
Color display, TFT
Protection against polarity reversal
Yes
Relative humidity
10 - 95 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Degree of protection
IP65
IP20, rear
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 800 MHz
RoHs conformity
Yes
Memory
DRAM: 512 MByte RAM
NVRAM: 128kByte Retain
SD card, Type: SDSC, SDHC (external memory)
Flash: 4 Gbyte
Functions
Process default value (input) possible
Process value representation (output) possible
Additional software components, loadable
HMI
Touch technology
Touch sensor (glass with foil), Resistive touch protective screen
Resistive touch
Model
Insulating enclosure and front plate
Interfaces
CAN, not galvanically isolated (SUB-D plug 9 pole, UNC)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Ethernet (100Base-TX/10Base-T)
USB 2.0 host (not galvanically isolated)
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
1
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
320
Number of pixels (vertical)
240
Number of system buttons
1
Operating temperature - max
50 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
3.5 in
Static heat dissipation, non-current-dependent Pvs
7.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
Potential isolation
Power supply: no
Power consumption
5 W
Max. 7.5 W
Protocol
TCP/IP
EtherNet/IP
Other bus systems
CAN
MODBUS
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27

导出产品规格