下载文档 () / 20
动力,因我们而不同*

EP-401354

Eaton XS-322 safety output module, 8 Safety Digital Outputs, 24 VDC, 2 A, SIL3/ PLe Cat. 4

常用规格

Product Name
Eaton XS-322 safety output module
Catalog Number
EP-401354
Product Length/Depth
104 mm
Product Height
12.5 mm
Product Width
72 mm
Product Weight
0.067 kg
Certifications
CE
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M
Safety Level SIL 3
EN 62061
EN 13849-1
EN 13849-2

产品规格

Used with
XN Safety PLC XS-102…
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Number of inputs
0
Output voltage
24 V DC
Explosion safety category for gas
None
Output current
2 A
Number of outputs
8
Voltage type
DC
Safety performance level (EN ISO 13849-1)
Level e
SIL (IEC 61508)
3
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Number of outputs (digital)
8
Data transmission type
Transistor
Rated operational voltage
24 V DC
Degree of protection
IP20
Functions
Short-circuit protection, outputs available
Suitable for
Safety functions
Power consumption
1.5 W
Output current at digital output
2 A
Permitted voltage at input - max
30 V
Permitted voltage at input - min
18 V
Permitted voltage at output - max
24 V
Permitted voltage at output - min
24 V
Supply voltage at DC - max
30 V
Supply voltage at DC - min
18 V

导出产品规格