下载文档 () / 20
动力,因我们而不同*

EP-401395

Eaton PSG Power supply unit, Single-phase, 90 - 264 V AC / 24 V DC, 10 A, 240 W

常用规格

Product Name
Eaton PSG power supply unit
Catalog Number
EP-401395
UPC
786689791933
Product Length/Depth
123.6 mm
Product Height
116.8 mm
Product Width
40 mm
Product Weight
0.62 kg
Certifications
IEC 62368-1
EN 61010-1
EN 55032
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-8: 2010
EN 61000-4-11
BS EN 62368-1
RoHS conform
UL 62368-1
EN IEC 63000
REACH
TSCA
P65
CE: In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2006/95/EC
IEC/EN 60950
SELV (EN 60950)
EN 61000-4-12: 2017
EN 61000-6-1: 2007
EN 61000-6-3
EN 61010-2-201: 2018
IEC/EN 61204-3
CSA C22.2 No. 61010-2-201
UL 61010-2-201

产品规格

Power consumption
273 W
Phase
Single-phase
Nominal Output Voltage 1
24 V
Voltage type (supply voltage)
AC
Features
Output voltage stabilized
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Not accessible internal input fuse (T4 AH/250 V) for device protection
Pollution degree
2
Mounting Method
Rail mounting possible
Climatic proofing
20 - 90 % relative humidity at +25 °C, no condensation
Enclosure material
Aluminum
Altitude
Max. 2000 m
Output voltage
24 V
Degree of Protection
IP20
NEMA Other
Output voltage at DC - min
24 V
Rated frequency - max
63 Hz
Rated frequency - min
47 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated output power
240 W
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at AC, 50 Hz - min
90 VAC
Supply voltage at AC, 60 Hz - max
264 VAC
Supply voltage at AC, 60 Hz - min
90 VAC
Width in number of modular spacings
2.3
Product category
Power supply
Overvoltage category
II
Capacitive load
8000 µF max. Capacitive load starting, Output characteristics
Power output
240 W
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Tripping characteristic
B
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Built-in height
123.6 mm
Built-in width
40 mm
Equipment heat dissipation, current-dependent Pvid
33 W
Heat dissipation capacity Pdiss
33 W
Heat dissipation per pole, current-dependent Pvid
33 W
Input voltage at AC 50 Hz - max
264 V
Input voltage at AC 50 Hz - min
90 V
Input voltage at AC 60 Hz - max
264 V
Input voltage at AC 60 Hz - min
90 V
Nominal output current 1
10 A
Terminal capacity (flexible with ferrule AWG)
Primary side: 18 - 12
Secondary side: 18 - 12
Protection class
1 (with PE connection)
Voltage tolerance
± 2 %, Rated output voltage
Relative humidity
20 - 90% RH (non-condensing)
Residual ripple
< 150 mVpp at > -10 °C to +70 °C
< 450 mVpp at ≤ -10 °C to -30 °C (PARD at 20 MHz)
Inrush current
40 A typ. @ 230 V AC (maximum value during cold start)
Supply frequency
50/60 Hz, Input, Rated value
63 Hz, Input, max. Range
47 Hz, Input, min. Range
Insulation resistance
3 kV AC (input/output)
2 kV AC (input)
1 kV AC (output)
Efficiency
> 88 % (115 V AC)
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)
Ramp/run-up time
< 500 ms
Leakage current at ground IPE - max
< 0.75 mA (at 240 V AC)
LED indicator
Status indication of "DC OK": Green LED
Mean time between failures (MTBF)
> 700,000 h
Number of phases
1
Output current 1 - max
10 A
Output current at AC, 50 Hz - max
10 A
Output current at AC, 60 Hz - max
10 A
Output current at DC - max
10 A
Output voltage 1 - max
26 V
Output voltage 1 - min
21.6 V
Output voltage at DC - max
26 V
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 3 Impacts
Terminal capacity (flexible with ferrule)
Primary side: 0.82 - 3.3 mm²
Secondary side: 0.82 - 3.3 mm²

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。