下载文档 () / 20
动力,因我们而不同*

EP-401401

Eaton PSG Power supply unit, Three-phase, 320 - 575 V AC / 24 V DC, 40 A, 960 W

常用规格

Product Name
Eaton PSG power supply unit
Catalog Number
EP-401401
UPC
786689860745
Product Length/Depth
124 mm
Product Height
128.7 mm
Product Width
110 mm
Product Weight
2.26 kg
Certifications
IEC 62368-1
EN 61010-1
EN 61010-2-201: 2018
EN 55032
EN 61000-3-2
EN 61000-3-3
CISPR 35/EN 55035
EN 61000-4-12: 2017
EN 61000-6-1: 2007
EN 61000-6-3
IEC/EN 61204-3
EN IEC 63000
RoHS conform
REACH
TSCA
P65
SELV (EN 60950)
CE: In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2006/95/EC
BS EN 62368-1
UL 62368-1
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-8: 2010
EN 61000-4-11
CSA C22.2 No. 61010-2-201
UL 61010-2-201
Catalog Notes
  • Power supply can operate at DC input voltage, please connect +pole to L, -pole to N and PE terminal to an earth wire or to the machine ground.
  • Back-up fuse: 10 A, type B/4 A, type C

产品规格

Power consumption
1016 W
Phase
Three-phase
Nominal Output Voltage 1
24 V
Voltage type (supply voltage)
AC
Features
Output voltage stabilized
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Not accessible internal input fuse (T4 AH/500 V) for device protection
Pollution degree
2
Mounting Method
Rail mounting possible
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation
Enclosure material
Aluminum
Altitude
Max. 2000 m
Output voltage
24 V
Degree of Protection
IP20
NEMA Other
Output voltage at DC - min
24 V
Rated frequency - max
63 Hz
Rated frequency - min
47 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated output power
960 W
Supply voltage at AC, 50 Hz - max
575 VAC
Supply voltage at AC, 50 Hz - min
320 VAC
Supply voltage at AC, 60 Hz - max
575 VAC
Supply voltage at AC, 60 Hz - min
320 VAC
Supply voltage at DC - max
800 VDC
Supply voltage at DC - min
450 VDC
Width in number of modular spacings
6.1
Product category
Power supply
Overvoltage category
III
Capacitive load
20000 µF max. Capacitive load starting, Output characteristics
Power output
960 W
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Tripping characteristic
B
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Built-in height
124 mm
Built-in width
110 mm
Equipment heat dissipation, current-dependent Pvid
56 W
Heat dissipation capacity Pdiss
56 W
Heat dissipation per pole, current-dependent Pvid
18.7 W
Input voltage at AC 50 Hz - max
575 V
Input voltage at AC 50 Hz - min
320 V
Input voltage at AC 60 Hz - max
575 V
Input voltage at AC 60 Hz - min
320 V
Input voltage at DC - max
800 V
Input voltage at DC - min
450 V
Nominal output current 1
40 A
Terminal capacity (flexible with ferrule AWG)
Input: 18 - 10
Output: 12 - 6
Signal: 20 - 16
Protection class
1 (with PE connection)
Voltage tolerance
± 2 %, Rated output voltage
Relative humidity
5 - 95% RH (non-condensing)
Residual ripple
< 200 mVpp (PARD at 20 MHz)
Inrush current
< 35 A at 3 x 400 V AC (Inrush current limitation I²t (+25 °C))
< 35 A at 3 x 500 V AC (Inrush current limitation I²t (+25 °C))
Supply frequency
50/60 Hz, Input, Rated value
63 Hz, Input, max. Range
47 Hz, Input, min. Range
Insulation resistance
4 kV AC (input/output)
2 kV AC (input)
1.5 kV AC (output)
Efficiency
> 94.5% (3 x 400 V AC)
> 94.5% (3 x 500 V AC)
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)
Ramp/run-up time
< 2000 ms
Leakage current at ground IPE - max
< 3.5 mA (at 3 x 500 V AC)
LED indicator
Status indication of "DC OK": Green LED
Mean time between failures (MTBF)
> 500,000 h
Number of phases
3
Output current 1 - max
40 A
Output current at AC, 50 Hz - max
40 A
Output current at AC, 60 Hz - max
40 A
Output current at DC - max
40 A
Output voltage 1 - max
28 V
Output voltage 1 - min
24 V
Output voltage at DC - max
28 V
Shock resistance
50 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 3 Impacts
Terminal capacity (flexible with ferrule)
Input: 0.82 - 5.2 mm²
Output: 3.3 - 13.3 mm²
Signal: 0.52 - 1.31 mm²

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。