下载文档 () / 20
动力,因我们而不同*

EP-401402
PSL10E24RP

Eaton PSL Power supply unit, Single-phase, 90 - 264 V AC / 24 V DC, 0.42 A, 10 W

常用规格

Product Name
Eaton PSL power supply unit
Catalog Number
EP-401402
UPC
786676040211
Product Length/Depth
91 mm
Product Height
55.6 mm
Product Width
18 mm
Product Weight
0.065 kg
Certifications
IEC 62368-1
EN 55032
CISPR 35/EN 55035
EN 61000-3-2
EN 61000-3-3
IEC/EN 61000-4-2
IEC/EN 61000-4-3
IEC 61000-4-4
IEC 61000-4-5
IEC 61000-4-6
IEC 61000-4-8: 2010
EN 61000-4-11
EN IEC 63000
RoHS conform
REACH
TSCA
P65
SELV (EN 60950)
CE: In conformance with EMC Directive 2014/30/EU and Low Voltage Directive 2006/95/EC
BS EN 62368-1
UL 62368-1
EN 61000-4-12: 2017
EN 61000-6-1: 2007
EN 61000-6-3
EN 61010-1
EN 61010-2-201: 2018
IEC/EN 61204-3
CSA C22.2 No. 61010-2-201
UL 61010-2-201
Catalog Notes
Power supply can operate at DC input voltage, please connect +pole to L, -pole to N and PE terminal to an earth wire or to the machine ground.

产品规格

Power consumption
13W
Phase
Single-phase
Nominal Output Voltage 1
24 V
Voltage type (supply voltage)
AC
Features
Output voltage stabilized
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Pollution degree
2
Burst impulse
2 kV, according to IEC/EN 61000-4-4, Level 3
Climatic proofing
< 95 % relative humidity at +25 °C, no condensation
Enclosure material
Plastic
Altitude
Max. 2000 m
Output voltage
24 V
Degree of Protection
IP20
NEMA 1
Output voltage at DC - min
24 V
Rated frequency - max
63 Hz
Rated frequency - min
47 Hz
Rated operational current for specified heat dissipation (In)
0 A
Rated output power
10 W
Supply voltage at AC, 50 Hz - max
264 VAC
Supply voltage at AC, 50 Hz - min
90 VAC
Supply voltage at AC, 60 Hz - max
264 VAC
Supply voltage at AC, 60 Hz - min
90 VAC
Supply voltage at DC - max
375 VDC
Supply voltage at DC - min
125 VDC
Width in number of modular spacings
1
Product category
Power supply
Contact discharge
4 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Overvoltage category
II
Capacitive load
3000 µF max. Capacitive load starting, Output characteristic
Power output
10 W
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Tripping characteristic
B
Ambient operating temperature - max
71 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Built-in height
91 mm
Built-in width
18 mm
Equipment heat dissipation, current-dependent Pvid
3 W
Heat dissipation capacity Pdiss
3 W
Heat dissipation per pole, current-dependent Pvid
3 W
Input voltage at DC - max
375 V
Input voltage at DC - min
125 V
Nominal output current 1
0.42 A
Terminal capacity (flexible with ferrule AWG)
Input / output: 24 - 12
Protection class
2 (IEC/EN 60536)
Voltage tolerance
± 2 %, Rated output voltage
Relative humidity
5 - 95 % (non-condensing)
Residual ripple
< 100 mVpp (PARD at 20 MHz)
Inrush current
< 15 A at 115 V AC (Inrush current limitation I²t (+25 °C)
< 30 A at 230 V AC (Inrush current limitation I²t (+25 °C)
Supply frequency
50/60 Hz, Input, Rated value
47 Hz, Input, min. Range
63 Hz, Input, max. Range
Insulation resistance
3 kV AC (input/output)
Efficiency
80 %
Vibration resistance
10 - 500 Hz at 30 m/s² (3 G max ) for 60 min. in X-axis, Y-axis, Z-axis directions, (IEC/EN 60068-2-6)
Ramp/run-up time
< 2000 ms
Leakage current at ground IPE - max
< 0.25 mA (at 240 V AC)
LED indicator
Status indication of "DC OK": Green LED
Mean time between failures (MTBF)
> 500,000 h
Number of phases
1
Output current 1 - max
0.42 A
Output current at AC, 50 Hz - max
0.42 A
Output current at AC, 60 Hz - max
0.42 A
Output current at DC - max
0.42 A
Output voltage 1 - max
24 V
Output voltage 1 - min
24 V
Output voltage at DC - max
24 V
Shock resistance
4 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 22 ms, 9 Impacts
Terminal capacity (flexible with ferrule)
Input / output: 0.2 - 3.3 mm²

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。