下载文档 () / 20
动力,因我们而不同*

EP-401502

Eaton Industrial breaktor DC, 750 V DC, 250 A, 1.6 kA, 24 V DC operation

常用规格

Product Name
Eaton industrial breaktor DC
Catalog Number
EP-401502
Product Length/Depth
182.8 mm
Product Height
82.9 mm
Product Width
135.6 mm
Product Weight
1.823 kg
Certifications
CE
cULus

产品规格

Number of poles
Double-pole
Features
Bi-directional
Remote control
Resettable
Operating frequency
6,000 electrical operations
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
8000 V DC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-40 °C
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
0
Number of contacts (normally closed) as main contact
0
Number of main contacts (normally open contact)
2
Protection
Back-of-hand proof with terminal shroud
Electrical connection type of main circuit
Connection rail
Screwdriver size
5 mm, hexagon socket-head, Terminal screw, Main cables
Voltage type
DC
Degree of protection
IP00
Overvoltage category
III
Electromagnetic compatibility
Designed for operation in industrial environments. Its use in residential environments may cause radio-frequency interference, requiring additional noise suppression.
Lifespan, mechanical
500,000 Operations/h
Pick-up voltage
0.7 - 1.15 V DC x Us
Safe isolation
750 V DC, Between auxiliary contacts and main contacts, According to EN 61140
750 V DC, Between control inputs and main contacts, According to EN 61140
Screw size
M6, Terminal screw, Main cables
Rated control supply voltage (Us) at DC - max
26.4 VDC
Rated control supply voltage (Us) at DC - min
17 VDC
Rated insulation voltage (Ui) at DC
800 VDC
Rated making capacity (cos phi to IEC/EN 60947)
375 ADC
Rated operational current (Ie) at DC-1, 1000 V
250 ADC
Rated operational current for specified heat dissipation (In)
250 ADC
Rated operational voltage (Ue) at DC - max
750 VDC
Static heat dissipation, non-current-dependent Pvs
9.6 W
Rated control voltage (Uc)
24 V DC
17 - 26.4 V DC
Short-circuit protection rating
1.6 kA without fuse, 25 kA with 250 A gR 1000 V DC Fuse, Type “2” coordination
Terminal capacity (solid/stranded AWG)
2/0 - 250 MCM, Main cables
Terminal capacity (busbar)
28 mm width, Main connection
Terminal capacity (flexible with cable lug)
max. 120 mm²
Terminal capacity (stranded with cable lug)
max. 120 mm²
Tightening torque
8.2 Nm, Main cable connection screw/bolt
Operating voltage at DC - min
17 VDC
Operating voltage at DC - max
26.4 VDC
Switching time
Switching ON: 38/46 ms (min/max)
Switching OFF: 10.5/13 ms (min/max)
Lifespan, electrical
6,000 operations/h (at 250 A)
100,000 operations/h (at 50 A)
Rated operational current (Ie) at DC-1, 750 V
250 A

导出产品规格