下载文档 () / 20
动力,因我们而不同*

EP-401517

Eaton S711 Soft starter, 25 A, 200 - 575 V AC, Us= 110-240 V AC, with control unit, Frame size 1, IP20

常用规格

Product Name
Eaton S711 soft starter
Catalog Number
EP-401517
Product Length/Depth
252 mm
Product Height
174 mm
Product Width
128 mm
Product Weight
3.6 kg
Certifications
CE
RCM
IEC/EN 60947-4-2
CUL
UL
UL Category Control No.: NMFT
UL Category Control No.: NMFT7
UL File No.: E251034
UL 60947-4-2

产品规格

Type
Soft starter for three-phase loads, with control unit and pump algorithm, DC Brake, Soft Brake, Jog, Bluetooth
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Display
Motor overload protection
Internal bypass
Pollution degree
3
Class
Adjustable (5,10,15,20,30)
Climatic proofing
5 to 95% Relative Humidity
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
6000 V
Frame size
FS1
Altitude
Max 4000 m (Above 1000 m for detailed derating use S711 Select Software)
Number of inputs
5 (2 fixed, 2 programmable, 1 thermistor)
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor power at 200/208 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
15 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
10 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
25 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
30 HP
Equipment heat dissipation, current-dependent Pvid
112.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Mains voltage - max
632.5 V
Mains voltage - min
170 V
Output voltage
250 V AC (relay outputs)
Number of outputs
3 Relay Outputs (1 fixed, 2 programmable)
Screwdriver size
1 x 7 mm or T20, Terminal screw, Main cables
0.6 x 3.5 mm or PH0, Terminal screws, Control circuit cables
Voltage type
AC
Rated operational voltage (Ue) - min
200 V
Rated operational voltage (Ue) at AC - max
575 V
Rated power three-phase motor, inline, at 230 V
7.5 kW
Rated power three-phase motor, inline, at 400 V
11 kW
Rated power three-phase motor, inside delta, at 230 V
11 kW
Rated power three-phase motor, inside delta, at 400 V
18.5 kW
Static heat dissipation, non-current-dependent Pvs
35 W
Voltage rating - max
575 V
Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Protection
Finger and back-of-hand proof, Protection against direct contact
Assigned motor power at 575 V_ 60 Hz_ 3-phase
20 HP
Mounting position
As required
Drop-out voltage
0 - 90 V, AC operated
Degree of protection
IP20
NEMA 1
Current consumption
600 mA, Control circuit, Digital inputs
Functions
Single direction
Torque control
DC-Brake
Soft-Brake
Forward & reverse jog
Delay time
0 - 180 s, Soft start function, Ramp times; 0 - 240 s, Soft stop function, Stop times
Overload cycle
AC-53b: 3.5-20:340
Pick-up voltage
93.5 - 264.0 V AC
Radio interference class
Class A (IEC 60947-4-2)
Fault memory
1000 Faults
Interfaces
Modbus RTU (built-in)
Bluetooth (built-in)
Kickstart
600% (Kickstart current)
Max. 2000 ms (Kickstart Duration)
Rated control voltage (Uc)
110 - 240 V AC (-15%/+10%)
Supply frequency
50/60 Hz, fLN, Main circuit
Terminal capacity (stranded)
1 x (6 - 70) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
110 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
110 V
Rated insulation voltage (Ui)
600 V
Rated operational current (Ie) at AC-11
3 A
Rated operational current (Ie) at AC-53
25 A
Rated operational current (Ie) at AC-53, in-delta
37.5 A
Rated operational current for specified heat dissipation (In)
25 A
Rated operational power at 220/230 V, 50 Hz
7.5 kW
Rated operational power at 400 V, 50 Hz
11 kW
Rated operational power at 500 V, 50 Hz
18.5 kW
Rated operational power in-delta at 220/230 V, 50 Hz
11 kW
Rated operational power in-delta at 400 V, 50 Hz
18.5 kW
Rated operational power in-delta at 500 V, 50 Hz
22 kW
Rated operational voltage (Ue) - max
575 V
Ramp/run-up time
180 s
Shock resistance
15 g, Mechanical
Suitable for
Branch circuits, not as BCPD, (UL/cUL)
Tightening torque
0.5 Nm, Screw terminals, Control circuit cables
4 Nm, Main cables
Short-circuit protection rating
40NHG000B or NZMH2-A50-BT, Type "1" coordination, Main conducting paths
170M3009 "Type 2" coordination, Main conducting paths
Start voltage
Max. 600% FLA, Min. 100% FLA, Soft start function
Startup class
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 10 (star-delta replacement)
CLASS 30 (6 x Iₑ for 30 s)
Terminal capacity (flexible with ferrule)
1 x (6 - 70) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
1 x (6 - 70) mm², Main cables
1x (1 - 2.5) mm², Control circuit cables
Terminal capacity (solid/stranded AWG)
1 x (10 - 2/0), Main cables
1x (28 - 12) , Control circuit cables

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。