| Product Name |
Eaton Moeller series xComfort shading actuator
|
| Catalog Number |
EP-500363
|
| Product Length/Depth |
49.5 mm
|
| Product Height |
18 mm
|
| Product Width |
45.5 mm
|
| Product Weight |
0.046 kg
|
| Certifications |
CE
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Actuation function |
Shading
|
| Bus system product type |
Actuator
|
| Built-in installation box depth - min |
18 mm
|
| Number of outputs (venetian-blind) - max |
1
|
| Fitted with: |
Bus connection
LED indication |
| Switching power - max |
690 W
|
| Width in number of modular spacings |
3
|
| Application |
Shading
|
| Switching current of resistive load - max |
3 A
|
| Current type |
AC
|
| Power supply |
Mains
|
| Number of inputs |
1
|
| Degree of protection |
IP20
|
| Mounting method |
Flush mounted (plaster)
|
| Power consumption |
0.19 W
|
| Number of linkable devices |
32
|