| Product Name |
Eaton Moeller series xComfort shading actuator
|
| Catalog Number |
EP-500364
|
| Product Length/Depth |
125 mm
|
| Product Height |
27.5 mm
|
| Product Width |
32 mm
|
| Product Weight |
0.086 kg
|
| Compliances |
RoHS conform
CE Marked |
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Actuation function |
Shading
|
| Bus system product type |
Actuator
|
| Built-in installation box depth - min |
27.5 mm
|
| Number of outputs (venetian-blind) - max |
1
|
| Fitted with: |
Bus connection
LED indication |
| Switching power - max |
690 W
|
| Width in number of modular spacings |
2
|
| Application |
Shading
|
| Switching current of resistive load - max |
3 A
|
| Current type |
AC
|
| Power supply |
Mains
|
| Number of inputs |
0
|
| Degree of protection |
IP44
|
| Mounting method |
Plugged-in
Built-in Surface mounting Built-in installation |
| Power consumption |
0.22 W
|
| Number of linkable devices |
32
|