下载文档 () / 20
动力,因我们而不同*

EP-500365

CMMZ-00/51. STAS-3 connector (load) for Shutter actuator

常用规格

Product Name
Eaton Moeller series xComfort other actuator accessory
Catalog Number
EP-500365
Product Length/Depth
81 mm
Product Height
21 mm
Product Width
24 mm
Product Weight
0.041 kg
Compliances
RoHS conform
CE Marked

产品规格

Accessory/spare part type
Other
Accessory

导出产品规格