| Product Name |
Eaton Moeller series xComfort wireless pushbutton multifunctional
|
| Catalog Number |
EP-500383
|
| Product Length/Depth |
85 mm
|
| Product Height |
12 mm
|
| Product Width |
85 mm
|
| Product Weight |
0.055 kg
|
| Certifications |
CE
|
| Used with |
55 mm (Universal) pushbutton
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Fitted with: |
Heating
Bus connection |
| Surface finishing |
Glossy
|
| Power supply |
Battery
|
| Surface protection |
Untreated
|
| Material quality |
Thermoplastic
|
| Bus system product type |
Pushbutton
|
| Number of channels |
1
|
| Number of gangs (rocker) |
1
|
| RAL-number (Akin) |
9010
|
| Color |
White
|
| Material |
Plastic
|
| Mounting method |
Surface mounted (plaster)
|
| Model |
Other
|