下载文档 () / 20
动力,因我们而不同*

EP-500526

BB-EVF-16/2P-1MU/AUX . Busbar, 2phase, 16qmm, fork connector, 1m

常用规格

Product Name
Eaton Moeller series busbar
Catalog Number
EP-500526
Product Length/Depth
972 mm
Product Height
34.9 mm
Product Width
17.8 mm
Product Weight
0.491 kg
Compliances
CE Marked
RoHS conform

产品规格

Surface protection
Untreated
Nominal current
80 A
Model
Flat

导出产品规格