| Product Name |
Eaton Moeller series xComfort outdoor sensor
|
| Catalog Number |
EP-500527
|
| Product Length/Depth |
227 mm
|
| Product Height |
108 mm
|
| Product Width |
121 mm
|
| Product Weight |
0.35 kg
|
| Certifications |
CE
|
| Application |
|
| Type |
Sensor
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Fitted with: |
Bus connection
Heating |
| Functions |
Weather station
|
| Color |
Transparent
Other |
| Power supply |
Mains
|
| Degree of protection |
IP44
|
| Sensor type |
Brightness
Temperature Wind Rain |
| Mounting method |
Surface mounted (plaster)
|
| Model |
Multiple sensor
|
| Number of inputs (binary) |
0
|
| RAL-number (Akin) |
0
|
| Power consumption |
5.6 W
|