下载文档 () / 20
动力,因我们而不同*

EP-500538

CWGZ-CB/09 . Cover for xComfort LeakageStop Detector, Battery, Jet black matt

常用规格

Product Name
Eaton xComfort LeakageStop cover
Catalog Number
EP-500538
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
46 mm
Product Weight
0.008 kg
Compliances
CE Marked
RoHS conform

产品规格

Accessory/spare part type
Spare part
Protective cover
Accessory

导出产品规格