| Product Name |
Eaton xComfort LeakageStop connection unit
|
| Catalog Number |
EP-500539
|
| Product Length/Depth |
53 mm
|
| Product Height |
20 mm
|
| Product Width |
46 mm
|
| Product Weight |
0.029 kg
|
| Compliances |
CE Marked
RoHS conform |
| Bus system operating type |
None
|
| Color |
White
|
| Degree of protection |
IP20
|
| Mounting method |
Surface mounted (plaster)
|
| Model |
Leakage sensor
|
| Number of inputs (binary) |
0
|
| RAL-number (Akin) |
9010
|