下载文档 () / 20
动力,因我们而不同*

EP-500540

CWGZ-CS/03 . Cover xComfort LeakageStop sensor unit, Silver, matt

常用规格

Product Name
Eaton xComfort LeakageStop cover
Catalog Number
EP-500540
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
46 mm
Product Weight
0.008 kg
Compliances
CE Marked
RoHS conform

产品规格

Accessory/spare part type
Protective cover
Accessory

导出产品规格