下载文档 () / 20
动力,因我们而不同*

EP-500546

CMMZ-00/48 . xComfort LeakageStop - Cable to connect 2nd solenoid valve

常用规格

Product Name
Eaton xComfort LeakageStop cable
Catalog Number
EP-500546
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
0.2 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Accessory

导出产品规格