下载文档 () / 20
动力,因我们而不同*

EP-500547

Eaton xComfort LeakageStop cover for LeakageStop Universal, Pure white gloss

常用规格

Product Name
Eaton xComfort LeakageStop cover
Catalog Number
EP-500547
Product Length/Depth
55 mm
Product Height
15 mm
Product Width
55 mm
Product Weight
0.015 kg
Compliances
RoHS conform
CE Marked
Certifications
CE

产品规格

Accessory/spare part type
Protective cover
Accessory

导出产品规格