下载文档 () / 20
动力,因我们而不同*

EP-500614

XVTL-TW400 . Depth installation XVTL EP kit top/buton, suitable for H1800 & H2000, depth 400, 1 pair

常用规格

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
EP-500614
Product Length/Depth
266 mm
Product Height
64 mm
Product Width
78 mm
Product Weight
0.823 kg
Compliances
RoHS conform

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。