下载文档 () / 20
动力,因我们而不同*

EP-500617

XVTL-AW . Bracket including fixing material for side connection EP, for W600-1350, 4 pieces

常用规格

Product Name
Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure
Catalog Number
EP-500617
Product Length/Depth
82 mm
Product Height
64 mm
Product Width
67 mm
Product Weight
0.19 kg
Compliances
RoHS conform

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。