下载文档 () / 20
动力,因我们而不同*

EP-500619

NH fuse-switch 3p box terminal 1,5 - 50 mm², busbar 60 mm, cable connection top, NH000

常用规格

Product Name
Eaton xEffect - XNH circuit protection
Catalog Number
EP-500619
Product Length/Depth
204 mm
Product Height
129 mm
Product Width
53 mm
Product Weight
0.625 kg
Certifications
CE

产品规格

Features
Halogen free
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 800 V AC
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frequency rating
50 to 60 Hz
Pollution degree
2
Utilization category
AC-22 B
AC-21 B
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
12 W
Rated uninterrupted current (Iu)
125 A
Total heat dissipation without fuses at Ith
12 W
Voltage rating at AC
690
Conditioned rated short-circuit current Iq
80 kA
Number of poles
Three-pole
Rated impulse withstand voltage (Uimp)
6 kV
Connection type
Flat connection
Degree of protection
IP30
IP2XC (contact protection, XNH installed)
Other
Rated short-time withstand current (Icw)
5 kA
Direction of incoming supply
As required
Electrical connection type of main circuit
Frame clamp
Actuator position
Front side
Actuator type
Cover grip
Equipment heat dissipation, current-dependent Pvid
12 W
Heat dissipation at 80% without fuses
8 W
Heat dissipation per pole, current-dependent Pvid
4 W
Suitable for
Busbar mounting
Front mounting
Functions
Basic device
Overvoltage category
III
Suitable for fuses
NH000
Cable entry type
Other
Mounting method
Busbars of 60 mm
Rated operation current (Ie)
125 A
Flammability characteristics (UL)
Self-extinguishing (UL 94)
Type
Basic device
Special features
Overlap protector for busbar system included
Degree of protection (front side)
Other
IP30
Lifespan, electrical
200 operations
Lifespan, mechanical
1400 operations
Terminal capacity (stranded cable)
1.5 mm² - 50 mm² at box terminal
Operating altitude without derating - max
2000 m
Permitted power loss per fuse link - max
9 W
Rated insulation voltage (Ui)
800 VAC
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current for specified heat dissipation (In)
125 A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。