下载文档 () / 20
动力,因我们而不同*

EP-500621

Eaton xEffect - XNH circuit protection Connection area cover for XNH000 3 pole, length 36mm

常用规格

Product Name
Eaton xEffect - XNH circuit protection
Catalog Number
EP-500621
Product Length/Depth
46 mm
Product Height
45 mm
Product Width
105 mm
Product Weight
0.026 kg
Compliances
RoHS conform

产品规格

Number of poles
Three-pole
Accessory/spare part type
Cover
Accessory

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。