下载文档 () / 20
动力,因我们而不同*

EP-500853

CWIZ-02/a7 . 2-fold rocker, alpine white, matt, ventilation

常用规格

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
EP-500853
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
CE Marked
RoHS conform

产品规格

Features
Halogen free
Surface finishing
Matt
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Alpine white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Two-part rocker
Imprint/indication
Various symbols
Utilization
Switch/push button
RAL-number (Akin)
9016

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。