下载文档 () / 20
动力,因我们而不同*

EP-501126

IU-36/3R-3-SBS . I-Box base frame Generation 2, SideBySide, 3-row, used for built-in depth 83 mm, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501126
Product Length/Depth
548 mm
Product Height
457 mm
Product Width
113 mm
Product Weight
4.5 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Spare part

导出产品规格