下载文档 () / 20
动力,因我们而不同*

EP-501132

IU-72/6R-6-SBS . I-Box base frame Generation 2, SideBySide, 6-row, used for built-in depth 150 mm, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501132
Product Length/Depth
548 mm
Product Height
832 mm
Product Width
157 mm
Product Weight
7.9 kg
Certifications
CE

产品规格

Accessory/spare part type
Other
Spare part

导出产品规格