| Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
| Catalog Number |
EP-501163
|
| Product Length/Depth |
72 mm
|
| Product Height |
329.8 mm
|
| Product Width |
539 mm
|
| Product Weight |
2 kg
|
| Certifications |
CE
|
| Accessory/spare part type |
Mounting frame
Spare part |