下载文档 () / 20
动力,因我们而不同*

EP-501164

MI-72/3R-OVU . I-Box mounting insert Generation 2, OverUnder, 3x DIN-rails, 24 modular units, project form of delivery

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
EP-501164
Product Length/Depth
72 mm
Product Height
454.8 mm
Product Width
539 mm
Product Weight
2.9 kg
Certifications
CE

产品规格

Accessory/spare part type
Mounting frame
Spare part

导出产品规格